OZ-Gedney™ PN 2250SBULK

52162258

Read more...

Features

  • Available in 15.2 to 61 m (50 to 200 ft) lengths of 2 conductor 14 gauge wire with 5 to 10 cage/socket assemblies
  • Brass sockets are enclosed in weather-resistant molded PVC, and plastic connectors provide greater reliability
  • Packaging provides tangle-free, on-the-job handling and installation
  • Easy-open cages snap open and closed for faster installation without tools and easy lamp replacements
  • Non-corrosive yellow cages are fastened to sockets by a non-corrosive collar and accommodate up to 200 Watt bulbs
  • Cable styles meet NEC requirements
  • 30.5 m (110 ft) messenger wire available to support string where needed
  • Fully assembled; ready for installation
  • Weather-resistant sockets
  • All parts sold separately
  • These are not for use with Rough Service Lamps

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Specific Wattages
Accommodates A-23 lamps up to 200 Watts

Documents & Drawings