OZ-Gedney™ PN 0877N

HANDLE & SCKT FOR 5000N NO SW

Read more...

Features

  • Industrial-duty extension lights resist impact, abrasion and oil.
  • Easy-open cages snap open and closed for faster installation without tools and easy lamp replacements
  • Cages feature rotating hooks and NO-ROL design for accurate light positioning
  • All-weather cords have molded plugs for durability
  • Accommodates up to 200 Watt (maximum) rough service lamp
  • NEC Version: 13 Amp, 125 Vac receptacle rating. Meets NEC requirements for power tool grounding
  • CEC Version 15 Amp, 120 Vac receptacle rating
  • Meets OSHA requirements

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations and meets OSHA requirements
Specific Wattages
Accommodates A-23 lamps up to 200 Watts
Cages
Zinc plated 10 gauge steel with chrome finish
Cord
16/3-SJTW thermoplastic

Documents & Drawings