McGill™ 7000-38 Series Industrial Extension Lights

McGill™ 7000-38 Series industrial extension lights resist damage and deterioration. They are ideal for temporary floodlighting, railroad car inspections, spot light inspecting of the internal conditions of large well pipes, and other applications requiring intense lighting.

Read more...

Features

  • Open-end of extra-heavy, electrically welded, wire accommodates up to 200 Watt bulbs
  • Ideal for use where safety codes prohibit outlets in handles
  • Easy-open cages snap open and closed for faster installation without tools and easy lamp replacements
  • Internal strain relief withstands 9.1 kg (30 lb) pull test
  • All-weather cords with molded plugs

Specifications

NEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Specific Wattages
Accommodates up to 200 Watt PAR-38 lamps
Cage
10 gauge steel wire
Cord
Thermoplastic
Handle
Yellow, grease-resistant, high quality rubber

Documents & Drawings