Threaded Enlargers and Nipples

Appleton™ and O-Z/Gedney™ threaded enlargers are used to adapt an outlet hole to the next larger size of conduit. The offset nipples provide box to box connection of knockouts and allows misaligned knockout connection by rolling the offset nipple until aligned with each knockout. Bushed nipples are used through knockouts to connect box to conduit coupling. They can be used with a locknut to connect two boxes side by side or back to back or to connect fixture housings and continuous runs.

Read more...

Products

Search
1-10 of 83 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • OFN offset nipples are UL Listed and CSA Certified

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Turned steel male enlargers; malleable iron/zinc plated offset nipples; insulated, malleable iron/zinc plated bushed nipples; 3/8 thru 1 zinc diecast and 1-1/4 thru 6 ductile Iron/zinc plated bushed nipples

Documents & Drawings