O-Zgedney™ PN WCDIU1

1 GANG 3-1/8 IN USE CVR NEMA3R

Read more...

Features

  • Extra-Duty rated per the requirements of the NEC
  • Provides weather protection with cover closed and cords plugged in
  • Multi-height lever adjusts to create a cover depth of 2-3/4’ or 3-1/2’
  • Impact rated
  • Adhesive sealing gasket factory installed to ease installation
  • Reinforced hinge withstands 40 lbs. stress test
  • Device inserts snap into place without the use of tools
  • Extra-large cord opening for heavy gauge cords
  • Sleek industrial design
  • Lockable

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
Diecast aluminum boxes and covers. Zinc plated stamped steel lever

Documents & Drawings