O-Zgedney™ PN WC1350

1 GANG RSD CVR 3 1/2 IN HUB

Read more...

Features

  • Appleton™ and O-Z/Gedney™ Weatherproof Boxes, Covers, Lampholders, and Lighting Fixtures are UL Listed and CSA Standard for use in Ordinary (Unclassified) Locations.
  • Polyester powder coating is applied for uniform cosmetic coating and weatherproof durability.
  • Mounting can be achieved with mounting lugs (provided) or by using the integral mounting knockouts.
  • Smooth, accurately tapped hubs prevent wire abrasion.
  • Clear UL marking and volumetric marking cast into each box and extension ring facilitate electrical inspection.
  • Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry.
  • Lockable covers
  • Closure plugs (2), mounting lugs (2) and green ground screw provided with each box.
  • Mounting hardware and gasket provided with each cover.
  • In-Use covers include patented inserts and comply with NEC requirements.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Boxes, extensions, covers, closure plugs: diecast aluminum; In-use covers: polycarbonate or diecast aluminum; Lugs: stamped aluminum (one- and two-gang boxes), integrally cast (round boxes); Cover screws: plated steel; Gaskets: closed cell foam (covers)

Documents & Drawings