O-Zgedney™ PN NJBEW040903

JUNCTION BOX

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Precision machined flame path between box and cover
  • Bolt on stainless steel slotted mounting feet for horizontal or vertical mounting
  • Flexible hinge mounting on either left or right side is standard on all boxes 12 x 12 x 06 and larger
  • External flange maximizes internal space
  • Wall thickness suitable for minimum of five full threads
  • Provision for mounting pan
  • Wide range of drilled and tapped outlets
  • Ground lug package and installation instructions for termination of ground wires enclosed
  • O-ring gasket insures watertight integrity

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB+H2; IP66; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7BCD, 9EFG
Standard Materials and Finishes
Sand cast copperfree (4/10 of 1% max.) aluminum bodies and covers with shot blast finish. Stainless steel cover bolts and hinges. Neoprene O-ring. Galvanized steel mounting pan
Options
Custom drilling and tapping, set of 4 standoffs, drain, breather, desiccate package, ground stud, epoxy powder coat, hinges and terminal blocks available. See catalog pages for details

Documents & Drawings