O-Zgedney™ PN NEAB6036DS

NON-FUSED DISC. SWITCH 60A

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Precision machined flame path between box and cover
  • Bolt on stainless steel slotted mounting feet
  • Stainless steel hinges are standard
  • Stainless steel, captive Quad-Lead® cover bolts are standard (disengaged in 1-½ turns)
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • External operating handle with stops for limiting handle travel
  • Disconnects operators can be locked in the ON or OFF position (up to 3 padlocks)
  • External flange maximizes internal space
  • Standard outlets top and bottom for line and load wiring
  • Plugged ½” outlets top and bottom for breather and drain
  • Disconnects mounted on a galvanized steel removable pan

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7, 9
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel disconnects, operator shafts, cover bolts and hinges; neoprene O-ring
Standard Finishes
Enclosure and cover have gray epoxy powder coat inside and outside standard to provide NEMA 4X rating
Options
1A or 1B, or 2A or 2B auxiliary switch, breather, drain, external grounding stud, plastic nameplate, shunt trip, and under voltage release are available. See catalog pages for details

Documents & Drawings