O-Zgedney™ PN NE0BB4W1CB

STR-0 THERMAG 20AT CFVNR 120V

Read more...

Features

  • Explosionproof, dust-ignitionproof, watertight
  • Precision machined flame path between box and cover. O-ring gasket insures watertight integrity
  • 15 to 1200 Amps, 240 Vac, 480 Vac, 600 Vac, 125/250 Vdc
  • Bolt on stainless steel slotted mounting feet
  • Stainless steel, captive Quad-Lead® cover bolts are standard (disengaged in 1-1/2 turns)
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • External operating handle with stops for limiting handle travel
  • Breaker operators can be locked in the ON or OFF position (up to 3 padlocks)
  • External flange maximizes internal space
  • Standard outlets top and bottom for line and load wiring. Plugged ½” outlets top and bottom for breather and drain
  • Breakers mounted on a galvanized steel removable pan
  • Enclosures are designed to accept GE, Square D, Siemens and Cutler-Hammer circuit breakers

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel breaker and operator shafts, cover bolts and hinges; neoprene O-ring
Standard Finishes
Enclosure and cover have a gray epoxy powder coating inside and outside
Options
1A or 1B, or 2A or 2B auxiliary switch, breather, drain, external grounding stud, plastic nameplate, shunt trip, under voltage release and +50°C (+122 °F) breaker rating are available. See catalog pages for details
Custom Options
UL Listed circuit breakers with 65,000 AIC rating and 4-pole versions are available. Contact your local representative for details

Documents & Drawings