O-Zgedney™ PN LBY125

1-1/4 IN HAZ LOC CAPPED ELB

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Serves as pulling fitting
  • Makes 90° bend in conduit runs
  • Screw-on Cover for ease of installation and removal
  • Cover opens on an angle permitting conductors to be pulled straight through either hub
  • Can make 90° turns in conduit where a compact turn is desired
  • Female tapered threaded hubs (NPT) for rigid conduit and IMC

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB +H2; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings