O-Z/Gedney™ PN GUAC150A

HAZ LOC COND OUTL BX ALUM

Read more...

Features

  • Used with O-Z/Gedney™ GRA malleable iron conduit outlet boxes

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 4
Standard Materials
1/2 thru 1: copperfree (4/10 of 1% max.) aluminum body with malleable iron cover; 1/2 thru 2 malleable iron body and cover
Standard Finishes
Aluminum bodies have epoxy powder coat finish; malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings