O-Zgedney™ PN GIB100L20BC

1 IN GNDG BSHG THD

Read more...

Features

  • GIB-LS-AC and IBC-LS-AC Series - with aluminum Lay-In-Lug™ for copper or aluminum conductors
  • GIB-L-AC and IBC-L-AC Series - with Aluminum Lay-In-Lug™ for copper or aluminum conductors
  • IBC-LS-BC Series - with Bronze Lay-In-Lug™ for copper conductors
  • GIB-L-BC and IBC-L-BC Series - with Bronze Lay-In-Lug™ for Copper conductors
  • Temperature rating +150 °C (+302 °F)
  • Insulating liner material is self-extinguishing
  • The plastic liner is tough. It won't chip, crack, swell or shrink. It resists corrosion, chemicals and temperature extremes. Surface friction is so low that wires can be pulled with virtually no abrasion on the cable insulation
  • GIB-LS Series is provided with a set-screw allowing fitting to lock bushing in any desired position
  • UL listed for use with copper or aluminum grounding conductors
  • Lugs not sold separately

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc plated malleable iron body. Tin plated aluminum or bright dip bronze lug. Zinc plated steel clamping and set screw

Documents & Drawings