O-Zgedney™ PN GC5

1/2-1 IN GNDG CLP ZNC DIE CAST

Read more...

Features

  • Type GC and Type GC-5 is for insulated or bare conductor wire, copper AWG #10 solid to #2 stranded, aluminum #8 stranded to #2 stranded. The clamp is reversible
  • Type GC are suitable for direct burial in earth and concrete
  • Type RC are suitable for direct burial applications

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type GC: Cast bronze alloy with zinc plated steel screws. Type GC-5: zinc diecast with zinc plated steel screws. GC-5B: brass plated zinc diecast with zinc plated steel screws. Type GC and RC: bronze clamps and screws

Documents & Drawings