O-Zgedney™ PN G1200B

UNIV GND CLAMP

Read more...

Features

  • Type CTGC: For aluminum or copper conductors. Stainless steel screws are available. 1/4’ hex wrench tightens both tray and conductor set screws. Tray-gripping serrations bite through insulating oxide on surface of aluminum tray. For 1/2’ maximum straight tray rail, or 1/4’ 90° tray rail. Conductor size #6 to 250 MCM
  • Type GRC: Manufactured of high strength cast bronze. Suitable for direct burial and wet locations
  • Type G: Standard built-in ground wire connector for #8 Sol. through #2 Str. AWG wire. Cast Bronze clamps are suitable for direct burial and wet locations
  • Type GES: Used between hub and ground clamp
  • Type GC: High strength cast copper alloy. Screws electroplated to resist corrosion. GC:?Bare wire clamp from #10 solid to #3 stranded AWG. GCA: Armored cable or rigid conduit clamp from #8 solid to #4 stranded AWG. GCH: Rigid conduit clamp from #10 solid #4 stranded AWG. GCA and GC-100-02B are reversible for attachment to ground rods
  • Type CTGC: UL Listed and CSA Certified for copper conductors only
  • Type GRC, Type G and Type GC: UL Listed and CSA Certified
  • Type GES and GH: UL Listed

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Type CTGC Standard Materials and Finishes
Tin plated aluminum clamp, zinc electroplated steel screws
Type GRC Standard Materials and Finishes
Cast bronze
Type G Standard Materials and Finishes
Hot dip galvanized malleable iron, hot dip or mechanically galvanized steel bolts/nuts; cast bronze, silicon bronze bolts/nuts
Type GES Standard Materials and Finishes
Copper
Type GH Standard Materials and Finishes
Hot dip galvanized malleable Iron, zinc electroplated steel screws; cast bronze, brass screws
Type GC Standard Materials and Finishes
Cast copper alloy, zinc electroplated screws

Documents & Drawings