O-Zgedney™ PN EXPB125

1-1/4 IN EXP & PULL BX FTG

Read more...

Features

  • Weatherproof
  • Fitting supplied complete with bonding jumper, oversize sleeve and special Type A insulating bushing
  • Available in custom lengths. Contact your local representative for pricing and availability
  • Available for EMT. Contact your local representative for pricing and availability
  • The bonding jumpers furnished are of the form shown in the illustration except on the 3-1/2’, 5’ and 6’ sizes. On these sizes the bonding jumper spans the entire fitting and, except for the length of the braid, is the same as the Type BJ

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron head, steel sleeve and bonding jumpers similar to Type BJ

Documents & Drawings