O-Zgedney™ PN ECHF5018

1/2 X 18 IN FLEX FIXT HANGER

Read more...

Features

  • Female end fittings
  • Supplied with two removable steel close nipples threaded into the female ends
  • Set screws prevent nipples and fixtures from rotating during relamping
  • Suitable for ground path
  • Suitable for wet locations when used with gasketed covers
  • Maximum weight capacity: 50 lbs. per NEC?Section 314-27(B)

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB, IIC; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Flexible coupling is constructed from brass tubing and bronze outer braid, with insulating liner. Bronze female end fittings are supplied with removable steel close nipples
Options
Available in stainless steel (add suffix -SS)

Documents & Drawings