O-Zgedney™ PN DB50

1/2 IN DRAIN AND BREATHER

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • May be used as a combination drain or breather
  • When installed at the top of an enclosure it acts as a breather
  • When Installed in the bottom of an enclosure it acts as a drain for moisture inside the enclosure
  • Tapered threads (NPT)

Specifications

NEC/CEC Certifications and Compliances
Type DB: Class I, Division 1 and 2, Groups C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Division 1 and 2, Groups F, G; Class III
NEC/CEC Certifications and Compliances
Type DBB: Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
Stainless steel

Documents & Drawings