O-Zgedney™ PN C8X100NYC

NYC SPECIAL

Read more...

Features

  • Roomy interiors: more wiring space
  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Copperfree aluminum moguls are lightweight, self-oxidizing, self-renewing and offer a high corrosion resistance
  • Lightweight aluminum facilitates shipping, handling and installing
  • Sizes with flat-back design ideal where fitting is mounted flat against surface
  • 1/2’ to 3’ blank covers are domed for extra wiring space
  • Suitable for wet locations when used with gasketed covers

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials and Finishes
Malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; steel covers have zinc electroplate; copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; stainless steel
Optional Finishes
For additional corrosion protection, specify Hot Dip Galvanized: add suffix -G to Malleable Iron Catalog Number

Documents & Drawings