O-Zgedney™ PN BLG1104

1 IN INSUL GNDG BSHG

Read more...

Features

  • Tin plated copper saddle for use with copper or aluminum conductors from #8 to 4/0
  • Copper conductor only for #14-4 lug and 250-500 lug
  • Allows easy insertion of grounding conductor for thru or end connection
  • Low grounding connector profile
  • Spring action design maintains positive firm contact on grounding conductor
  • Set screw provides fixed alignment and positive ground continuity
  • Phenolic insulation, with 150 °C U.L. rating, molded on over metallic conduit stop will not shatter or shrink at sub-zero temperatures
  • Lugs not sold separately

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type BLG: 1?2 and 3?4 steel; 1 to 6 malleable iron; zinc plated; stainless steel screws. Type HBLG: 1?2 and 3?4 steel; 1 to 6 malleable iron; mechanical/hot dip galvanized; stainless steel screws
Optional Materials
Type BLG grounding bushings are also available for use on threaded conduit in Malleable Iron/Hot Dip Mechanically Galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings