O-Zgedney™ PN BC350G

3-1/2 AND 4 IN CAST COND BDY CVR

Read more...

Features

  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Form 35™ malleable iron Unilets™: high tensile strength and ductility. High corrosion-resistance, high impact and shock resistance
  • Exclusive built-in easy-pulling rollers in type C (1-1/4’ thru 4’) and type LB (1-1/4’ thru 4’): eliminate damage when cable is pulled through hubs
  • Sizes with flat-back design ideal where fitting is mounted flat against surface
  • 1/2’ to 3’ blank covers are domed for extra wiring space
  • Raintight when an Appleton™ cover and gasket are installed

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials
Malleable iron bodies; malleable iron, steel or aluminum covers; neoprene or composition fiber gaskets; and stainless steel cover screws
Standard Finishes
Malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; steel covers have zinc electroplate

Documents & Drawings