O-Zgedney™ PN APPGL250

2-1/2 IN GNDG LKNT STEEL

Read more...

Features

  • L-D: single cast thread eliminates cross-threading. Symmetrical, can be assembled from either side. Conical flange on either side enters the knockout creating a 360° ground path. UL Listed
  • GL: bonding wedge is used with bushings to bond threaded rigid conduit and IMC to boxes, cabinets or other enclosures where locknut is exposed
  • LS: bonded with neoprene gasket provides a wet location/raintight seal when securing threaded conduit or connectors with tapered or straight thread, to a knockout or unthreaded slip hole of a box or enclosure
  • L-D: UL Listed and CSA Certified
  • GL: UL Listed
  • LS: UL Listed

Specifications

NEC and CEC Certifications and Compliances
Rated for Ordinary Locations; Listed for Ordinary Locations
Standard Materials and Finishes
L-D: zinc diecast. L: steel. GL: zinc plated steel. LS: zinc plated stamped steel

Documents & Drawings