O-Zgedney™ PN AC90

3/8 IN 90D FLEX/AC/MC CBL CONN

Read more...

Features

  • SC straight squeeze type connectors with locknut terminate flexible metal conduit to a 1/2’ knockout in a dry location box or enclosure. Furnished with combination head screw on SC-38, SC(I)-50 and SC(I)-75 and male NPS threaded hub
  • Type AC 90° two screw clamp connectors with locknut make a 90° termination of conduit or cable to a knockout or unthreaded slip hole in dry location box or enclosure. Furnished with combination head screw on AC(I)-90 thru AC(I)-96
  • DC-5500 duplex, single screw, clamp type connectors with locknut terminate flexible metal conduit to a knockout or unthreaded slip hole in dry location box or enclosure. Furnished with combination head screw and male NPS threaded hub
  • Type C-510 two screw connectors with locknut are used to terminate regular wall steel or aluminum flexible conduit to a 1/2" knockout in a dry box or enclosure. They are furnished with combination head screw, end stop and male NPS threaded hub
  • Type FC set screw connectors with locknut are used to terminate 1/2" regular wall steel or aluminum flexible conduit to a 1/2" knockout in a dry location box or enclosure.
  • Type GC screw-in type connectors with locknut are for use with flexible metal conduit.
  • Type GX screw-in type connectors are used to join lengths of flexible metal conduit

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type AC: zinc diecast body with zinc plated steel cover. All other connectors are zinc diecast

Documents & Drawings