O-Zgedney™ PN A100

1 IN THRD INSLG BSHG

Read more...

Features

  • Type A: to insulate end of threaded rigid and IMC
  • Type BB: to insulate cables passing through metal boxes or troughs
  • Type ABB: a combination of Type ’A’ and ’BB’ Bushings. For insulating cables passing through metal boxes or troughs. High impact black thermosetting phenolic bushings, with at +150 °C (+302 °F) UL temperature rating, that will not soften, melt or
  • Type BBL: Provided with a steel locknut.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations

Documents & Drawings