O-Zgedney™ PN 8484A

4-11/16 SQ CVR 1 GFCI/TOGGLE

Read more...

Features

  • 4-11/16’ Square boxes with knockouts
  • 4-11/16’ Square boxes and extension rings with knockouts
  • 4-11/16’ Square covers with raised surface
  • 4-11/16’ Square covers, flat and single, ceiling plaster rings/mud rings
  • 4-11/16’ Square covers single and double device, plaster rings/mud rings
  • 4-11/16’ Square tile covers, single and double device - plaster rings/mud rings

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings