O-Zgedney™ PN 8150

1-1/2 IN 90 DEG SHORT ELB

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Smooth, rounded integral bushing in each hub protects conductor insulation
  • Accurately tapped, tapered NPT threads for tight, rigid joints and ground continuity

Specifications

NEC/CEC Certifications and Compliances
EL 90° Elbows 1/2 thru 1-1/4; Sizes, ELFF 45° Short Elbow, 90° Conduit; Elbows: Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances
EL 90° Elbows 1-1/2 thru 2 Sizes: Class I, Division 1 and 2, Groups C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Div. 1, 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with zinc electroplate

Documents & Drawings