O-Zgedney™ PN 4Q9150G

1-1/2 90 DEG CONN LFMC

Read more...

Features

  • Furnished with locknut and sealing ring
  • Liquidtight/Raintight/Oiltight
  • UL Listed liquidtight flexible metal conduit fittings from 3/8’ thru 1-1/4’ trade sizes are suitable for grounding per NEC 250.118(7)
  • Suitable for wet locations
  • Long ferrule prevents pullout and tight bend conduit ’pop-out’
  • Reusable ferrule

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2, NEC 501.10(B)(4); Class I, Zone 2, NEC 505.15(C)(2); Class II, Division 1, NEC 502.10(A)(2)(2); Class II, Division 2, NEC 502.10(B)(2); Class III, Division 1, NEC 503.10(A)(3)(2); Class III, Division 2, NEC 503.1
Standard Materials and Finishes
3/8 to 1: zinc plated steel. 1-1/2 to 4: malleable iron. Ferrule: steel/zinc plated. Sealing ring: nylon

Documents & Drawings