O-Zgedney™ PN 24125T

1-1/4 IN STR SQUEEZE CONN

Read more...

Features

  • Cable connectors for armored cable, flexible metal conduit, interlocked AC-38 cables, NM and SE cables: (1) Available with insulated throat; (2) Provided with center stop; (3) Provided with locknuts
  • Cable connectors for armored cable and flexible metal conduit: (1) Available with insulated throat; (2) Provided with locknuts
  • Two screw clamp and 90° squeeze cable connectors ground and secure cable and flexible conduit to boxes and enclosures: (1) Available with insulated throat; (2) Center stop; (3) Locknuts; (4) Suitable for NM and SE cable
  • Squeeze connector for armored cable, flexible metal conduit, NM and SE cable: (1) Available with insulated throat; (2) Provided with center stop; (3) Provided with locknuts
  • Squeeze connector for armored cable and flexible metal conduit: (1) Concretetight; (2) Provided with set screw; (3) Threadless RMC and IMC to EMT
  • Duplex connector for armored cable: (1) UL Listed for armored cables 14/2 to 10/2; (2) Provided with center stop; (3) Provided with locknuts
  • Cable connectors for armored cable: (1) UL Listed for armored cables; (2) Provided with center stop; (3) Provided with locknuts
  • Cable connectors for aluminum sheathed cable for smooth and corrugated ALS cable: (1) Provided with end stop; (2) Provided with locknuts
  • Cable connectors for non-metallic sheathed cable: (1) Available with insulated throat; (2) Provided with locknuts
  • Cable connectors for non-metallic sheathed flat cable: (1) 2-screw double clamp, open throat type; (2) Provided with locknuts
  • Not all connectors are UL Listed and/or CSA Certified. See catalog pages for certification details

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated malleable iron

Documents & Drawings