O-Zgedney™ PN 180W

CVR HANDY BX 4-1/8X 2-3/8 DPLX RECPT

Read more...

Features

  • 3-3/4’ X 1-1/2’ and 4’ x 2-1/8’ handy boxes with knockouts
  • 4’ X 2-1/8’ handy boxes with knockouts
  • 4’ X 2-1/8’ handy boxes and extension rings with knockouts
  • 3-3/4’ X 1-1/2’ and 4’ x 2-1/8’ handy box covers
  • 4-1/8’ X 2-3/8’ 3-3/4’ x 1-1/2’ and 4’ x 2-1/8’ handy box covers

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings