O-Zgedney™ PN 0ZGGRE150A

ALUM SEALING BUSHING

Read more...

Features

  • For rubber or plastic insulated cables in rigid conduit
  • For applications involving IMC, EMT or PVC conduit, a short nipple of rigid conduit should be used entering the bottom threaded hub
  • Lay-In-Lug™ Grounding Lug can be mounted on terminator body
  • Can be field-drilled
  • Type FR, HPE, HRE, HRK, CRC provides an ample sealing compound chamber for use indoors or outdoors
  • For Type FR, HPE, HRE, HRK, CRC sealing compound is not included and must be ordered separately
  • Due to the possibility of Magnetic Induction Heating, a single alternating current conductor should not be used in iron fittings

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Type CRC, GRE, GRK, GPE Standard Materials and Finishes
Body is hot dip galvanized malleable or ductile iron; canvas bakelite sealing disc
Type HPE Standard Materials and Finishes
1 and 1-1/4 body is zinc electroplated steel; larger bodies are hot dip galvanized malleable or ductile iron; locknuts are zinc electroplated steel or malleable iron; canvas bakelite sealing disc
Type FR, HRE, HRK, KR Standard Materials and Finishes
1 and 1-1/4 body is zinc electroplated steel; larger bodies are hot dip galvanized malleable or ductile iron; canvas bakelite sealing disc
Optional Materials
See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings