O-Zgedney™ PN 0ZG2250

2-1/2 IN CONDUIT BUSHING

Read more...

Features

  • Threaded bushings: zinc electroplated malleable iron.
  • Threaded and threadless insulated bushings: +150 °C (+302 °F) temperature rating, zinc electroplated malleable iron
  • Threaded capped bushings: zinc electroplated malleable iron, polyethylene cap
  • Threaded impact resistant plastic bushing: +105 °C (+221 °F) temperature rating
  • Threaded thermoplastic bushing: +150 °C (+302 °F) temperature rating

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated malleable iron, impact resistant plastic or thermoplastic

Documents & Drawings