O-Zgedney™ PN 0N50G

OFFSET NIPPLE MECH. GALV.

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Specifications

NEC/CEC Certifications and Compliances
RB-321 thru RB-330 all materials: Class I, Division 1 and 2, Groups A, B, C, D; Class I, Zone 1 and, 2, Groups IIA, IIB, IIC; Class II, Division 1 and 2, Groups E, F, G; Class III
NEC/CEC Certifications and Compliances
RB-331-100 thru RB-357: Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB + H2; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Material and Finishes
Malleable iron with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings