O-Zgedney™ PN 0EG75

3/4 IN O/S COMP CONN

Read more...

Features

  • Heavy steel walls
  • Concretetight when taped
  • Pre-set/pre-staked set screws
  • Three-way combination screws 1/2’ thru 2’
  • Slotted hexhead screw 2-1/2’ thru 4’
  • Insulated throat connector rated +90 °C (+194 °F)
  • 2-1/2’ thru 4’ rated for threadless Aluminum RMC and steel IMC

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc plated steel

Documents & Drawings