O-Z/Gedney™ Rigid Metal Conduit, IMC or EMT Pipe Hangers

O-Z/Gedney™ Type J and CBC pipe hangers are suitable for use on rigid metal conduit, IMC and EMT, they can be used for runs on either vertical or horizontal beams. Type CBC provides a swivel grip that rotates a full 360°.

Read more...

Products

Search
1-10 of 29 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Type J is used for a single line of rigid metal conduit, IMC or EMT
  • Type J is CSA Certified
  • Type CBC is used for a single line of rigid metal conduit, IMC or EMT. The swivel grip rotates a full 360°

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type J is mechanically galvanized malleable iron with a mechanically galvanized steel bolt. Type CBC zinc plated malleable iron with a zinc plated steel bolt
Optional Materials
Type CBC is available in mechanically galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings