Appleton™ and O-Z/Gedney™ two-gang weatherproof in-use covers with inserts are device boxes designed for wiring for switches, receptacles, GFCIs, etc in wet, damp or dry locations. They are extra-duty rated and provide protection that allows the cover to be closed while the cords are plugged in. The sleek industrial design allows device inserts to snap into place without the use of tools.
Read more...