Weatherproof Incandescent Fixtures

Appleton™ and O-Z/Gedney™ metallic weatherproof incandescent fixtures are designed for use in wet, damp or dry locations. They are factory assembled and fully gasketed to ensure fast and easy installation. The continuous, seamless diecast construction prevents entry of dirt, dust and moisture. A polyester powder coating provides weatherproof durability. Continuous box and cover compression ensure complete sealing at gasket interface to prevent moisture entry.

Read more... Read more...

Features

  • Factory assembled with guard
  • 120 volt rated
  • Ground screw, closure plugs and mounting lugs included
  • Use with 125 °C (257 °F) supply wire
  • Use with medium base incandescent lamps
  • Gray color

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
Polycarbonate or diecast aluminum covers/lampholders. Annealed glass and porcelain sockets. Closed cell foam cover gaskets, fiber lampholder gaskets, closed cell foam or fiber lighting fixture gaskets. Plated steel cover screws

Documents & Drawings