NEER™ Nylon Liquidtight Connectors

Appleton™ and O-Z/Gedney™ offer NEER™ nylon, straight and 90° liquidtight connectors for Type B nonmetallic conduit. They can be used to terminate and seal liquidtight flexible Type B nonmetallic conduit to either oiltight, liquidtight, or raintight boxes or enclosures. The connectors can be used with a tapered thread, female entry or unthreaded knockout.

Read more...

Products

Search
1-8 of 8 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • All nylon construction resists salt water, weak acids, gasoline, alcohol, oil, grease and common solvents
  • No disassembly required for straight connectors; push the conduit or tubing onto the ferrule, then tighten the domed sealing nut
  • Straight connectors are reusable
  • Furnished with locknut and sealing ring
  • Liquidtight/raintight/oiltight
  • Suitable for wet locations

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Gray nylon

Documents & Drawings