O-Z/Gedney™ DX Deflection Expansion Fittings

O-Z/Gedney™ DX expansion deflection fittings are used to compensate for movement in any direction between two conduit ends which they connect. Type DX fittings will withstand occasional vibration transmitted to conduit by rotating equipment or vehicular traffic. These fittings will provide for a movement of 3/4’ from the normal in all directions. Where they are used for angular movement they will allow for a deflection of 30° from the normal in any direction. In addition, they may be used with PVC conduit by using standard adapters in each end.

Read more...

Products

Search
1-10 of 12 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Internal copper bonding jumper has the capacity to carry ground fault currents equal to the conductor sizes required by UL and the National Electrical Code
  • Watertight (NEMA 4)
  • Raintight
  • Concretetight

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Bronze end couplings, tinned copper braid bonding jumper, neoprene sleeve, and stainless steel bands

Documents & Drawings