O-Z/Gedney™ Class 530 Inertia Switches

O-Z/Gedney™ Class 530 inertia switches are unidirectional shut down devices that operate upon sharp impact and provide protection for oil well pumping units. When installed properly, the switch will shut down the pump engine or motor upon impact occurring from sucker rod breakage. An external adjustment screw varies the impact trip level of the switch. The desired setting should prevent tripping on startup and normal operation, but trip upon malfunction.

Read more...

Features

  • The switch should be located at a position subject to maximum shock forces
  • The switch should never be installed immediately adjacent to bearing surfaces

Specifications

NEC Certifications and Compliances
4A Series: NEMA 4. 7A Series: Class I, Division 1 and 2, Group D; Class I, Zone 1 and 2, Group IIA; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 7D, 9EFG

Documents & Drawings