O-Z/Gedney™ AX Expansion Fittings

O-Z/Gedney™ AX expansion fittings allow for expansion and contraction in a run of rigid metal conduit and IMC. They can be used for applications involving IMC. Due to the slightly smaller O.D. of the IMC, a 15’ minimum length of rigid conduit should be used entering the expansion fitting. Type AX provides for a maximum of 4’ conduit movement, 2’ in either direction. Type AX-8 provides for a maximum of 8’ conduit movement, 4’ in either direction.

Read more...

Products

Search
1-10 of 86 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Weatherproof
  • Concretetight
  • Includes insulating bushing
  • For wet or dry locations, use with Type BJ external bonding jumpers (sold separately)

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron
Optional Materials
Copperfree (4/10 of 1% max.) aluminum is available. Use ABJ jumpers with aluminum expansion fittings. See catalog pages for details.

Documents & Drawings