Nelson™ PN TE760-TC

THERM ELECTRONIC W/ CONTACTOR

Read more...

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT and NC Series heater cables
  • Includes a 3-pole, 50 Amp contactor

Specifications

Certifications and Compliances
CSA Certified, FM Approved: Hazardous (Classified) Locations
CSA
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class I, Zone 1, Ex d IIB+H2
FM
Class I, Division 1, Groups B, C, D; Class II, Division 1, Groups E, F, G; Class l, Zone 1, AEx d IIB+H2
Enclosure
NEMA Type 4, 7, 9; IP66
Material
Cast aluminum
Temperature Range
0 °C to +538 °C (+32 °F to +1000 °F)
Enclosure Limits
-40 °C to +60 °C (-40 °F to +140 °F)
Capillary Length
3 m (10 ft)
Capillary Material
Alloy 825
Maximum Bulb Temperature
+593 °C (+1100 °F)
Load Switching
50 amp resistive @ 480 Vac (100-480Vac)
Control Voltage
120 Vac
Switch Type
Triple Pole Single Throw (TPST)

Documents & Drawings