Nelson™ PN TE460-TC

THERM ELECTRONIC W/ CONTACTOR

Read more...

Features

  • Thermostat is designed for use with Nelson™ LT, HLT, XLT, CLT and NC Series heater cables
  • Includes a 3-pole, 50 Amp contactor

Specifications

Certifications and Compliances
CSA Certified, FM Approved: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4X; IP66
Material
Powder coated steel
Temperature Range
0 °C to +538 °C (+32 °F to +1000 °F)
Capillary Length
3 m (10 ft)
Capillary Material
Alloy 825
Maximum Bulb Temperature
+593 °C (+1100 °F)
Load Switch
50 amp resistive @ 480 Vac (100-480Vac)
Control Voltage
120 Vac
Switch Type
Triple Pole Single Throw (TPST)

Documents & Drawings