Nelson™ PN SLTD

KIT DOWNSPOUT HANGER

Read more...

Features

  • Type SLT heating cable is a parallel circuit, self- regulating electric heater
  • Inner jacket: an irradiated crosslinked conductive polymer core is extruded over two multi-stranded, tin-plated, 16-gauge copper buss wires. The conductive core material increases or decreases its heat output in response to temperature changes
  • Second jacket: a waterproof thermoplastic elastomer overjacket is then extruded over the inner jacket for dielectric protection and additional moisture resistance
  • Grounding: a tinned copper braid is installed over the second jacket providing a continuous ground path
  • Overjacket: a flame retardant, UV stabilized polyolefin overjacket is then extruded over the braid.
  • Voltage ratings: 240 Vac products are suitable for use on supply voltages of 208-277 Vac. See catalog pages for details.

Specifications

Certifications and Compliances
UL Listed, CSA Certified: Ordinary (Unclassified) Locations
Lower Energy Consumption
The heater automatically reduces its power output as drainage channels are formed in the ice and snow
High Temperature Protection
Because the heater self regulates its power output as a function of temperature, it cannot overheat and melt or damage temperature sensitive roof coatings
Accessories
Connection kits, roof clips, hangers, splice kits, end terminations, and tape are available. See catalog pages for details

Documents & Drawings