Nelson™ PN PLTBS

KIT SPLICE CONN

Read more...

Features

  • PLT-BC power connection kit contains: 1 universal base, box adapter, sealing gasket, o-ring and locknut; 1 junction box with sealing gasket and cover; 1 sealing grommet (specify cable construction); 1 power termination and cable end seal with adhesive se
  • PLT-BS splice connection kit contains: 1 universal base, box adapter, sealing gasket, o-ring and locknut; 1 junction box with sealing gasket and cover; 1 universal sealing grommet; 2 power terminations with adhesive sealant; 1 3-point floating terminal b
  • PLT-BY tee connection kit contains: 1 universal base, box adapter, sealing gasket, o-ring and locknut; 1 junction box with sealing gasket and cover; 1 watertight connection fitting and hi-temp flexible tubing; 1 sealing grommet (specify cable constructio

Specifications

Certifications and Compliances
UL Listed, CSA Certified, FM Approved: Hazardous (Classified) Locations
Underwriter's Laboratory
Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F, G
Canadian Standards Association
Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups E, F, G; Class I, Zone 2, Group IIB+H2
Factory Mutual
Class I, Division 2, Groups A, B, C, D; Class II, Division 1, Groups E, F, G; Class I, Zone 2, Group IIC
Ingress Protection
NEMA 4X
Grommet Selection
-B (braided cable), -J (overjacketed cable), -U (special constructions or multi-cable entry)

Documents & Drawings