Nelson™ PN NC212CB

NELCON 12W 240V CB BRAID

Read more...

Features

  • Type NC constant wattage heater cable is a parallel resistance electric heater strip. A fluoropolymer sheath material is extruded over the two multi-stranded, nickel-plated, 12-gauge copper bus wires. The nichrome heating element is spirally applied arou
  • Operating principle: The parallel bus wires supply voltage along the entire length of the heater cable. A resistance wire heating element is spirally wrapped around bus wires contacting alternate bus wires at specific intervals forming heating zones. Thi

Specifications

Certifications and Compliances
FM Approved: Hazardous (Classified) Locations
FM
Class I, Division 2, Groups B, C, D; Class II, Division 2, Groups F, G; Class III, Division 2
Accessories
Connection kits, thermostats, contactors, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings