Nelson™ PN LTA

SRHC 3W 240V BRD/OVRJKT-BLUE

Read more...

Features

  • The standard product offering has been designed to maintain nominal domestic water temperatures of +105 °F, +115 °F, +125 °F and +140 °F. These representative hot water temperatures are in accordance with the ASHRAE Applications Handbook,
  • The heating cables are UL Listed for domestic hot water temperature maintenance and meet all requirements of IEEE Standard 515.1, Recommended Practice for the Testing, Design, Installation, and Maintenance of Electrical Resistance Heat Tracing for Commer
  • Type LT self-regulating heater cable is a parallel circuit electric heater strip. An irradiation cross-linked conductive polymer core material is extruded over the multi-stranded, tin-plated, 16-gauge copper bus wires. The conductive core material increa
  • Operating principle: the parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides an infinite number of parallel conductive paths permitting the cable to be cut to any length in the field with no dead or

Specifications

Certifications and Compliances
UL Rated: Ordinary (Unclassified) Locations
Accessories
Connection kits, splice, end seals, thermostatic controls, junction boxes, tape, warning signs, monitoring and power panels, and custom controls are available. See catalog pages for details

Documents & Drawings