Nelson™ PN GA1164F

GROM PLT TYPE B CABLE

Read more...

Features

  • The PLT-LP Connection Kit is suitable for connecting up to two heating cables to customer supplied power wiring or as an in-line splice configuration utilizing a customer supplied junction box. Refer to the selection table, in the catalog pages, for the
  • PLT-LP contains: 1 Universal Base, Box Adapter, Sealing Gasket and Locknut; 1 Sealing Grommet
  • The PLT-LPS Connection Kit is suitable for connecting up to two heating cables to customer supplied power wiring or as an in-line splice configuration utilizing a customer supplied junction box. This kit differs from the PLT-LP in that it also contains s
  • PLT-LPS contains: 1 Universal Base, Box Adapter, Sealing Gasket and Locknut, 1 Sealing Grommet; 1 Power Termination and Cable End Seal; 1 Ground Connection Splice

Specifications

Certifications and Compliances
UL Rated: Ordinary (Unclassified) Locations
Accessories
Heat shrinkable termination and splice kits, pipe clamps, junction boxes, tape, and warning signs are available. See catalog pages for details

Documents & Drawings