Nelson™ PN CLT23JT

SRHC CLT 3W/FT 240V OJ

Read more...

Features

  • Type CLT self-regulating heater cable is a parallel circuit electric heater strip. An irradiation cross-linked conductive polymer core material is extruded over the multi-stranded, tin-plated, 18-gauge copper bus wires. The conductive core material incre
  • Operating principle: The parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides a continuous parallel heating element permitting the cable to be cut to any length in the field with no dead or cold zones
  • Voltage ratings: 240 Vac products are suitable for use on supply voltages of 208-277 Vac. See catalog pages for details.

Specifications

Certifications and Compliances
UL Listed, CSA Certified: Ordinary (Unclassified) Locations
Maintain Temperature
65 °C (150 °F)
Maximum Continuous Exposure Temperature
65 °C (150 °F) continuous power on
Maximum Intermittent Exposure Temperature
85 °C (185 °F) 1000 hours cumulative exposure
Bus Wire Size
18AWG Copper Conductors
Minimum Installation Temperature
-40 °C (-40 °F)
Minimum Bend Radius
12.0 mm (0.50 in) at -40 °C (-40 °F)
Dimensions
6.7 mm x 11.1 mm (0.264 in x 0.437 in)
Accessories
Connection kits, thermostats, contactors, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings