Nelson™ Heat Trace splice connection kits are used to connect two heater cables to each other in a splice configuration. It may be used to extend cable length, connect different wattage cables together or to provide access to service removable equipment. AXSC100 is designed per NEC/CEC requirements including standard terminal blocks sized for maximum 8 AWG wiring. EXSC100 is designed per IEC requirements including standard terminal blocks sized for maximum 6mm² wiring. HSC100 splice kit is offered without an enclosure for customers who provide the connection enclosure. Kits are used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J, XLT-J and CLT-JT Series self-regulating heater cables.
Read more...