Nelson™ Heat Trace LPK-LM Insulation Entry Kit

Nelson™ Heat Trace LPK-LM insulation entry kit provides a watertight heater cable entry through an existing thermal insulation and lagging system. It is designed to be mounted directly on the lagging material and requires a minimum clearance hole of 40 mm (1.56 in). The kit is used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables.

Read more...

Products

Search
1-3 of 3 results for Products
:

Features

  • Kit contains: 1 Cable Gland, .M25 thread; 1 Conduit Locknut; 1 Grommet, Heating Cable; 1 Mounting Plate, Stainless Steel
  • Fits all wattages of Nelson™ LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables

Specifications

Certifications and Compliances
ATEX Rated: Hazardous (Classified) Locations
Maximum Exposure Temperature
Gland: +80 °C (176 °F)
Mounting Plate Dimension
50.8 x 50.8 mm (2 x 2 in)

Documents & Drawings