Nelson™ Heat Trace Heater Cable Sealing Kits

Nelson™ Heat Trace HES molded silicone end seal termination kit with adhesive is used for terminating the ends of field-fabricated heater cables. Nelson™ Heat Trace HPS molded silicone power end termination kit with adhesive is used for terminating field-fabricated heater cables inside the power connection box. The kit is used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J and XLT-J Series self-regulating heater cables.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • HES kit contains: 1 End Seal; 1 Tube of Silicone
  • HPS kit contains: 1 Power Termination; 1 Tube of Silicone; 1 G/Y Tubing, 9.5 mm (0.38 in) diameter, 152 mm (6 in) length; 2 Guide Tubes

Specifications

Certifications and Compliances
CSA and ATEX Certified: Hazardous (Classified) Locations
CSA
Ex e II
ATEX
Ex II 2 GD; EEx e II

Documents & Drawings